Tripp Lite charging stations charge, sync, secure and organize up to 48 tablets or 32 Chromebooks. Perfect for schools, libraries and other educational institutions, they ensure devices get the power they need and keep valuable hardware and data investments safe from theft and tampering.
| Model | Color* | Description | Load Rating | |
| CS16USB | Black | 16-Tablet Charging Station | 91 kg | Where to Buy |
| CS32USB | Black | 32-Tablet Charging Station | 91 kg | Where to Buy |
| CSC32USB | Black | 32-Tablet Charging Station Cart | 91 kg | Where to Buy |
| CS48USB | Black | 48-Tablet Charging Station | 113 kg | Where to Buy |
*Select models also available in white.
| Model | Color | Description | Load Rating | |
| CS16AC | Black | 16-Port AC Chromebook Charging Station | 91 kg | Where to Buy |
| CSC16AC | Black | 16-Port AC Chromebook Charging Station Cart | 91 kg | Where to Buy |
| CS32AC | Black | 32-Port AC Chromebook Charging Station | 91 kg | Where to Buy |
| CSC32AC | Black | 32-Port AC Chromebook Charging Station Cart | 91 kg | Where to Buy |
Accessories
| Model | Description | |
| M100-10N-BK | 25.4 cm USB to Apple Lightning™ Connector Cable (Black) | Where to Buy |
| M100-10N-BK-10 | 25.4 cm USB to Apple Lightning Connector Cable (Black, 10-pack) | Where to Buy |
| SRCASTER | Rolling Caster Kit (Includes four casters and mounting hardware.) | Where to Buy |
| U326-001-BK | .3 m USB 3.0 A to 5-Pin Micro-B Cable (Black) | Where to Buy |
| U326-001-BK-10 | .3 m USB 3.0 A to 5-Pin Micro-B Cable (Black, 10-pack) | Where to Buy |
| UR050-001-24G | .3 m USB 2.0 Reversible A to 5-Pin Micro-B Cable (Black) | Where to Buy |
| UR050-001-24-10 | .3 m USB 2.0 Reversible A to 5-Pin Micro-B Cable (Black, 10-pack) | Where to Buy |