24x7x365 power availability is essential for today’s non-stop business world. Highly digitized, constantly connected and power-hungry commercial environments demand a reliable supply of clean electricity to ensure continuous operation. Tripp Lite’s SmartOnline® 208V 3‑phase UPS solutions provide this security, bridging the gap between the unpredictability of utility power and the needs of business continuity for facilities and data centers of every size and budget.
Voltage and Frequency Independent Operation
1.0 Unity Output Power Factor
Up to
98% Efficiency
Parallel up to
4 Units
On-Line Double-Conversion SUT UPS systems provide complete protection against power interruptions and fluctuations that can contribute to equipment failures and data loss. They are recommended for critical data center, telecommunications, computer network, light industrial and financial applications.
Get detailed information on SUT model features, specifications and configuration options.
Not sure which SUT UPS is right for you? Compare models side-by-side by clicking the link below.
Looking for additional information or assistance? Contact a Tripp Lite representative today.
Voltage and Frequency Independent Operation
0.9 Output
Power Factor
Up to
99% Efficiency
Network Management Card Included
Online Double-Conversion SV Series UPS systems deliver true scalability in a compact form factor and offer the highest level of secure, uninterrupted power protection. Available in three frame sizes in heights from 30U to 42U and capacities ranging from 20kVA to 140kVA, SV Series UPS systems seamlessly integrate into any standard IT rack environment.
Get detailed information on SV model features, specifications and configuration options.
Not sure which SV UPS is right for you? Compare models side-by-side by clicking the link below.
Looking for additional information or assistance? Contact a Tripp Lite representative today.